Grundfos LD/LCD Controls

Keep an eye on liquid levels with simple, yet effective controls.

The Grundfos LC (for single pumps) and LCD (for two pumps) level controllers are fitted with level bells, float switches, or electrodes. They are supplied as complete cabinets; a switch in the front enables easy operation of one or two pumps in manual or automatic mode.


Key features include automatic test run, automatic alternating operation (LCD models), water hammer protection, automatic alarm reset, high-level alarm, and motor protection.


    Facebook Twitter LinkedIn Technorati