Get hot water instantly


Have you ever found yourself in the shower, hair foaming with shampoo, but no water to wash it out? Varying pressure in showers can be a real nuisance, but luckily there is an easy way to remedy the situation.

Find out how much you waste?

What is a hot water recirculation system?

A hot water recirculation system is a plumbing system with a dedicated line for hot water that makes hot water instantly available at all taps. To move the water efficiently through the system, you need a high quality circulator. With the Grundfos COMFORT PM circulator, not only do you get unmatched reliability, you also achieve large energy savings on top of your water savings.

Boost comfort and save water - intelligently

Equipped with our AUTOADAPT technology, the COMFORT PM maps the water consumption of your family and adjusts accordingly. Instead of running at full speed constantly, as regular pumps, it runs when you need it to. This gives you an average electrical savings of up to 96% and heat energy savings of up to 48%.

Learn more about the Grundfos COMFORT PM


    Facebook Twitter LinkedIn Technorati