Comfort PM technology


A hot water recirculation pump transfers hot water from the water heater to the tapping point and returns cooled water to the water heater. This keeps hot water at the taps constantly, improving the comfort for the building’s residents.

For years, the Grundfos COMFORT PM has been the reliable choice for this task. In order to add large energy savings to the water savings, we have upgraded it with the unique AUTOADAPT technology.

AUTOADAPT – the brains of the system

With the intelligent AUTOADAPT setting the circulator analyses the consumption pattern of the household and adjusts the hot water supply accordingly. This reduces the demand for circulation in-between tappings to an average running time of 3 hours, resulting in electrical savings of up to 96% and heat energy savings of up to 48% compared to conventional pumps.

Explore the COMFORT PM

Browse the interactive demonstration to learn more about the installation and operation of the COMFORT PM, or read more here à link to product page.

Want to calculate your customers water savings?

Try our water waste calculator

 

Find the right product for your needs here


    Facebook Twitter LinkedIn Technorati