AUTOADAPT


No two houses are the same. Neither are the families that inhabit them. Over the course of a year, or even a day, heating demands change constantly, but now you can offer a solution that changes along with them.

Thinking pumps

AUTOADAPT is a true Grundfos innovation. It is an intelligent technology that through mathematical calculations allows pumps to adjust to external factors, such as outside temperatures and consumption patterns.

With AUTOADAPT, the pump you install will constantly analyse the system it is part of and determine the right pressure based on the information gathered. This ensures optimal comfort at the lowest possible cost - at all times.

One setting to rule them all

In 80% of all installation jobs, AUTOADAPT is the optimal setting for your customers. That is why we have made it a factory default in ALPHA2. All you need to do is install it and let the advanced technologies take care of the rest. Perfect results with no hassle.

Exceeding EuP demands

Grundfos AUTOADAPT plays an important role in securing the unparalleled energy efficiency of the ALPHA2. ALPHA2 exceeds EuP 2015 requirements with an EEI (Energy Efficiency Index) of just 0.15.

Learn more about EuP here or explore the many benefits of ALPHA2

 

Find the right product for your needs here

AUTOADAPT


The three steps of AUTOADAPT

1. SYSTEM ANALYSIS: AUTOADAPT analyses system pressure
 

2. PRESSURE SELECTION: AUTOADAPT selects optimal system setting
 

3. SYSTEM CONTROL: AUTOADAPT controls by setting optimal system pressure


    Facebook Twitter LinkedIn Technorati