Product News - DPK submersible pump

August 27, 2016

DPK.V - 1.5 kW to 7.5 kW

New version of DPK model now available

It is a pleasure to inform that a new version of the DPK model named DPK.V starting from 1.5 kW to 7.5 kW has been released for sales. DPK is an excellent pump for dewatering and drainage applications. The combination of the compact design with high-pressure capability makes the pump suitable for use in pits, whether for temporary or fixed installations. The new version comes with Supervortex impeller for 65mm and 80mm solids handling and provides due to the many installation design options the flexibility needed to cover many different applications. Product selection and part numbers are available in The Grundfos Product Center.

DWK and DPK family

The DPK submersible pump family

DWK and DPK are submersible pumps designed for dewatering and drainage applications. The cast-iron construction and the hydraulic design contribute durability and high efficiency.

The combination of compact design with high-pressure capability makes the pumps suitable for use in pits, whether for temporary or fixed installation. The installation design options provide the flexibility needed to cover many needs. Applications include:

  • Construction sites
  • Excavations
  • Tunnels
  • Fish ponds
  • Drainage pits

Click for further product related enquiries.


    Facebook Twitter LinkedIn Technorati