Polydos

Overview

Overview

The Polydos product is a range of simple and flexible as well as economic and efficient preparation systems for polymers. The product range cover from 1 to 3 chamber systems and associated dosing stations for both dry and liquid polymers.

The systems are equipped with precise water and level material to secure efficient and economic operation of the systems.

We customize the systems to match the application and customer needs, i.e. volume of polymers in kilogram per hour or concentration of polymers in the prepared solution or ripening time.

Application

Prepared polymers are used to achieve coagulation and flocculation as a means to particle removal in both drinking water and waste water treatment.
Also, polymers are instrumental in efficient sludge dewatering applications.

Features and benefits

  • Jet mixer: Ensures perfectly homogeneous dilution of concentrated polymer
  • Accurate contact water meter: Exact concentration of solution
  • Flexibility in tank material: Design for application
  • Broad accessory range: Design for application
  • Device position flexibility: Flexible installation
  • Profibus-DP, Modbus, Ethernet: Flexible integration into central controls
  • Contactless ultrasonic sensor for continuous level control in dosing chamber: Reliable automatic process
  • Strong integration with post-preparation equipment, incl. dosing stations: Easy configuration and commissioning
  • Ability to engineer-to-order: Customers get custom-tailored solutions




    Facebook Twitter LinkedIn Technorati
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+971-4-8815166

Fax

+971-4-8815136

Address

P.O. Box 16768, Jebel Ali Free Zone, Dubai ( U.A.E. )

Sales responsible for:

  • United Arab Emirates (Dubai)
  • Bahrain
  • Iran
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Pakistan
  • Qatar
  • Saudi Arabia
  • Syria
  • Yemen
Service center

Contact us

Select country to contact your local sales company


Telephone

+971-4-8815166

Fax

+971-4-8815136

Address

P.O. Box 16768, Jebel Ali Free Zone, Dubai ( U.A.E. )